- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Thermo-Conductive RTV Rubber (Cold Curing Type)
Specifications of KE3467
-
- Type
- Tube
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- White
-
- Operating Temperature(°C)
- -40~180
-
- Trusco Code
- 389-2000
-
- Mass(g)
- 250
-
- Features
- Due to thermal curing, it cures uniformly in a short time, gaining rubber elasticity after curing. Fixation/adhesion is also possible simultaneously with the heat conduction from heat generating component to cooling device.
-
- Main Ingredient
- Silicone
-
- Thermal Conductivity
- 2.4W/m.k
-
- Amount Of Content
- 1 pc (250 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 16,667.00
฿ 13,333.60
|
RADIATION SILICONES
|
1 Piece(s)
|
|
36 Day(s)
|
1 pc (250 g) |
Basic Specifications
-
- Type
- Tube
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- White
-
- Operating Temperature(°C)
- -40~180
-
- Trusco Code
- 389-2000
-
- Mass(g)
- 250
-
- Features
- Due to thermal curing, it cures uniformly in a short time, gaining rubber elasticity after curing. Fixation/adhesion is also possible simultaneously with the heat conduction from heat generating component to cooling device.
-
- Main Ingredient
- Silicone
-
- Thermal Conductivity
- 2.4W/m.k
-
- Amount Of Content
- 1 pc (250 g)
Product Description
[Features]
・ Since it is a paste or liquid, it can be used for various heating element shapes
・ Hardens into a rubber elastic body by reacting with moisture or heating
・ In addition to heat dissipation of the heating element, adhesive fixing, potting and sealing for the purpose of insulation and moisture prevention are possible
・ UL certified product (UL94 V-0)
[Applications]
・ Dissipate heat from complicated-shaped parts where sheets cannot be attached
・ Adhesive fixing of heating element
・ Heat dissipation from uneven areas
Specifications of KE3467
-
- Type
- Tube
-
- Heat-Resistance
- Y
-
- Cold Resistance
- Y
-
- Color
- White
-
- Operating Temperature(°C)
- -40~180
-
- Trusco Code
- 389-2000
-
- Mass(g)
- 250
-
- Features
- Due to thermal curing, it cures uniformly in a short time, gaining rubber elasticity after curing. Fixation/adhesion is also possible simultaneously with the heat conduction from heat generating component to cooling device.
-
- Main Ingredient
- Silicone
-
- Thermal Conductivity
- 2.4W/m.k
-
- Amount Of Content
- 1 pc (250 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 16,667.00
฿ 13,333.60
|
RADIATION SILICONES
|
1 Piece(s)
|
|
36 Day(s)
|
1 pc (250 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Reacts with moisture and cures at normal temperature, after bonding, it becomes a rubber elastic body.Specification
●Color:White
●Capacity(g):250
●SPQ(piece):20
●Working Temperature Range: -40 to 180°C
●Thermal Conductivity: 2.4W/m.k
●Low Molecular Weight Siloxane Reducing Product.
●UL Approved ItemMaterials
●Principal Component: Silicone
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?