(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermo-Conductive Grease (Low Viscosity Type)

Thermo-Conductive Grease (Low Viscosity Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G776-100

  • Type
    In container
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Material
    Silicone
  • Operating Temperature(°C)
    -40~200
  • Trusco Code
    492-0937
  • Mass(g)
    100
  • Features
    The low viscosity of this product is ideal for working with, and can be used to coat screen printing with a wide area of thin membrane. After solvents evaporates, the viscosity increases and excellent oil separation resistance is attained.
  • Main Ingredient
    Silicone
  • Thermal Conductivity
    1.3W/m.k
  • Heat resistance
    7.4m2・K/W
  • Amount Of Content
    1 pc (100 g)
Part Number
G776-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,459.02

RADIATION SILICONES 1 Piece(s) 8 Day(s) 1 pc (100 g)

Basic Specifications

  • Type
    In container
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Material
    Silicone
  • Operating Temperature(°C)
    -40~200
  • Trusco Code
    492-0937
  • Mass(g)
    100
  • Features
    The low viscosity of this product is ideal for working with, and can be used to coat screen printing with a wide area of thin membrane. After solvents evaporates, the viscosity increases and excellent oil separation resistance is attained.
  • Main Ingredient
    Silicone
  • Thermal Conductivity
    1.3W/m.k
  • Heat resistance
    7.4m2・K/W
  • Amount Of Content
    1 pc (100 g)

Product Description

[Features]
· The low viscosity of this product is ideal for working with, and can be used to coat screen printing with a wide area of thin membrane.
· Viscosity is increased after solvents volatilize, realizing excellent oil separation resistance.

Specifications of G776-100

  • Type
    In container
  • Heat-Resistance
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Material
    Silicone
  • Operating Temperature(°C)
    -40~200
  • Trusco Code
    492-0937
  • Mass(g)
    100
  • Features
    The low viscosity of this product is ideal for working with, and can be used to coat screen printing with a wide area of thin membrane. After solvents evaporates, the viscosity increases and excellent oil separation resistance is attained.
  • Main Ingredient
    Silicone
  • Thermal Conductivity
    1.3W/m.k
  • Heat resistance
    7.4m2・K/W
  • Amount Of Content
    1 pc (100 g)
Part Number
G776-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,459.02

RADIATION SILICONES 1 Piece(s) 8 Day(s) 1 pc (100 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1