(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HIVAC-G |
HIVAC-G50 |
HIVAC-G-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,147.14 |
GREASES(SILICONE-TYPE) 100 g | 1 Piece(s) | Same day | Tube | 126-0952 | 1 pc (100 g) | ||
฿ 722.52 |
GREASES(SILICONE-TYPE) | 2 Piece(s) | 8 Day(s) | In container | 126-0944 | 1 Can (50 g) | ||
฿ 16,704.00 |
GREASES(SILICONE-TYPE) | 1 Piece(s) | 16 Day(s) | In container | 126-0961 | 1 Can (1000 g) |
Grease for electrical insulation and seals for high vacuum.
[Features]
·Excellent heat resistance, oxidation resistance, and chemical stability.
·It has excellent compatibility with the sliding parts and gaskets, and is widely used for sealing various high-vacuum equipment.
[Applications]
·Ideal for various high-vacuum equipment.
Part Number |
---|
HIVAC-G |
HIVAC-G50 |
HIVAC-G-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 1,147.14 |
GREASES(SILICONE-TYPE) 100 g | 1 Piece(s) | Same day | Tube | 126-0952 | 1 pc (100 g) | ||
฿ 722.52 |
GREASES(SILICONE-TYPE) | 2 Piece(s) | 8 Day(s) | In container | 126-0944 | 1 Can (50 g) | ||
฿ 16,704.00 |
GREASES(SILICONE-TYPE) | 1 Piece(s) | 16 Day(s) | In container | 126-0961 | 1 Can (1000 g) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?