(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Grease for Plastic Lubrication Consistency 306 80 g/16 kg

Silicone Grease for Plastic Lubrication Consistency 306 80 g/16 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of G501-16

  • Type
    Can
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Light Yellow
  • Exactly
    306
  • Material
    Silicone-base
  • Operating Temperature(°C)
    -50 – 150
  • Trusco Code
    492-0902
  • Mass(g)
    17900
  • Application
    For plastic lubrication.
  • Features
    Grease with superior water resistance that can be used in a wide range of temperatures.
  • Main Ingredient
    Silicone-base
  • Amount Of Content
    1 Can (16 kg)
Part Number
G501-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 177,507.12

฿ 138,207.04

GREASES(SILICONE-TYPE) 1 Piece(s) 40 Day(s) 1 Can (16 kg)

Basic Specifications

  • Type
    Can
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Light Yellow
  • Exactly
    306
  • Material
    Silicone-base
  • Operating Temperature(°C)
    -50 – 150
  • Trusco Code
    492-0902
  • Mass(g)
    17900
  • Application
    For plastic lubrication.
  • Features
    Grease with superior water resistance that can be used in a wide range of temperatures.
  • Main Ingredient
    Silicone-base
  • Amount Of Content
    1 Can (16 kg)

Product Description

[Features]
· Unlikely to cause stress cracks in various plastics such as PC, POM, ABS, etc.
[Applications]
· For plastic lubrication.

Specifications of G501-16

  • Type
    Can
  • Heat-Resistance
    Y
  • Water-Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Light Yellow
  • Exactly
    306
  • Material
    Silicone-base
  • Operating Temperature(°C)
    -50 – 150
  • Trusco Code
    492-0902
  • Mass(g)
    17900
  • Application
    For plastic lubrication.
  • Features
    Grease with superior water resistance that can be used in a wide range of temperatures.
  • Main Ingredient
    Silicone-base
  • Amount Of Content
    1 Can (16 kg)
Part Number
G501-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 177,507.12

฿ 138,207.04

GREASES(SILICONE-TYPE) 1 Piece(s) 40 Day(s) 1 Can (16 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1