(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Full Tribo MH, for Ultra-High Temperature Bearing

Full Tribo MH, for Ultra-High Temperature Bearing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FMH-75G

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.2
  • Material
    PFAE、PTFE
  • Operating Temperature
    -30~250℃
  • Trusco Code
    362-0166
  • Mass
    830(g)
  • Use
    For lubricating facilities, electronics, and plastic machine parts in line with high temperature equipment, chemicals, and solvents.
  • Features
    Ultrahigh temperature lubrication grease based on carefully selected high viscosity grade fluorine oil. Enhances rust resistance and facilitates lubrication under severe environments with acids and solvents.
  • Amount Of Content
    1 pc (750 g)
Part Number
FMH-75G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,760.30

LUBRICANT GREASES 1 Piece(s) 5 Day(s) 1 pc (750 g)

Basic Specifications

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.2
  • Material
    PFAE、PTFE
  • Operating Temperature
    -30~250℃
  • Trusco Code
    362-0166
  • Mass
    830(g)
  • Use
    For lubricating facilities, electronics, and plastic machine parts in line with high temperature equipment, chemicals, and solvents.
  • Features
    Ultrahigh temperature lubrication grease based on carefully selected high viscosity grade fluorine oil. Enhances rust resistance and facilitates lubrication under severe environments with acids and solvents.
  • Amount Of Content
    1 pc (750 g)

Product Description

A high-viscosity grade product carefully selected for high-temperature lubrication.
[Features]
·It uses a base oil with a high viscosity index, and since it has little temperature-viscosity change and excellent heat resistance, it can be used stably even in high-temperature environments.
·It has excellent oxidation resistance, less deterioration, and a long service life. Maintenance-free and can be used for a long time without replenishment
·It has the high rust resistance required for bearings.
·The thickener component, PTFE, has performance as a solid lubricant and has excellent friction and wear resistance properties. Therefore, it maintains excellent lubricity even at high temperatures around 200°C.
·Because it is chemically stable, it has acid resistance, alkali resistance, oil resistance, and chemical resistance.
·Furutoribo MH has improved rust resistance
[Applications]
·For lubrication of high-temperature equipment, equipment involving chemicals and solvents, electronics, and resin mechanical parts

Specifications of FMH-75G

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.2
  • Material
    PFAE、PTFE
  • Operating Temperature
    -30~250℃
  • Trusco Code
    362-0166
  • Mass
    830(g)
  • Use
    For lubricating facilities, electronics, and plastic machine parts in line with high temperature equipment, chemicals, and solvents.
  • Features
    Ultrahigh temperature lubrication grease based on carefully selected high viscosity grade fluorine oil. Enhances rust resistance and facilitates lubrication under severe environments with acids and solvents.
  • Amount Of Content
    1 pc (750 g)
Part Number
FMH-75G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,760.30

LUBRICANT GREASES 1 Piece(s) 5 Day(s) 1 pc (750 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1