(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

BIOTEMP (General Purpose Biodegradable)

BIOTEMP (General Purpose Biodegradable)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of VVC-420U

  • Type
    Bellows
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Tan
  • Consistency
    No.2
  • Material
    Plant Oil, Hydroxy Calcium Soap
  • Operating Temperature
    -20~100°C
  • Trusco Code
    362-0221
  • Mass
    9,000 (g/Box)
  • Features
    Has extremely long life using commercially available biodegradable grease. Mechanically stable, and has extreme pressure.
  • Amount Of Content
    1 pc (400 g)
Part Number
VVC-420U
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,467.79

LUBRICANT GREASES 1 Pack(s)

20 Pieces Per Package

8 Day(s) 1 pc (400 g)

Basic Specifications

  • Type
    Bellows
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Tan
  • Consistency
    No.2
  • Material
    Plant Oil, Hydroxy Calcium Soap
  • Operating Temperature
    -20~100°C
  • Trusco Code
    362-0221
  • Mass
    9,000 (g/Box)
  • Features
    Has extremely long life using commercially available biodegradable grease. Mechanically stable, and has extreme pressure.
  • Amount Of Content
    1 pc (400 g)

Product Description

Biodegradable grease that has acquired the Eco Mark.
[Features]
·Grease that is not only environmentally friendly, but also has excellent lubricity, heat resistance, and durability, and has a wide range of uses.
[Applications]
·For lubrication of sliding parts such as bearings, gears, and bushes in agriculture, construction machinery, harbors, flood control equipment, and trucks.

Specifications of VVC-420U

  • Type
    Bellows
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Tan
  • Consistency
    No.2
  • Material
    Plant Oil, Hydroxy Calcium Soap
  • Operating Temperature
    -20~100°C
  • Trusco Code
    362-0221
  • Mass
    9,000 (g/Box)
  • Features
    Has extremely long life using commercially available biodegradable grease. Mechanically stable, and has extreme pressure.
  • Amount Of Content
    1 pc (400 g)
Part Number
VVC-420U
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 10,467.79

LUBRICANT GREASES 1 Pack(s)

20 Pieces Per Package

8 Day(s) 1 pc (400 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A natural environment-friendly grease which is decomposed by microorganisms.

Usage

●For lubrication of bearings such as agriculture, construction machinery, harbors, flood control equipment, trucks and sliding parts such as gears and bushes.

Specification

●Cone Penetration:No.2
●Color:Yellowish Brown
●Capacity(g):400
●Q'ty Per Box(piece):20
●Working Temperature Range: -20 to 100°C

Materials

●Principal Component: Vegetable Oil, Hydroxy Calcium Soap