(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricating Grease Multemp ET-100K (for High-Temperature Bearings)

Lubricating Grease Multemp ET-100K (for High-Temperature Bearings)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 100K-4I

  • Type
    Bellows
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Light Brown
  • Consistency
    No.2
  • Material
    Synthetic Oil, Urea
  • Operating Temperature
    -40~200℃
  • Trusco Code
    362-0123
  • Mass
    480(g)
  • Use
    For lubricating various types of rotating bearings used under high temperature conditions.
  • Features
    Grease for Roller Bearings with excellent durability under high temperature conditions adopting synthetic base oil having excellent heat resistance. Also good at withstanding radiation.
  • Amount Of Content
    1 pc (400 g)
Part Number
100K-4I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,722.67

LUBRICANT GREASES 2 Piece(s) 5 Day(s) 1 pc (400 g)

Basic Specifications

  • Type
    Bellows
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Light Brown
  • Consistency
    No.2
  • Material
    Synthetic Oil, Urea
  • Operating Temperature
    -40~200℃
  • Trusco Code
    362-0123
  • Mass
    480(g)
  • Use
    For lubricating various types of rotating bearings used under high temperature conditions.
  • Features
    Grease for Roller Bearings with excellent durability under high temperature conditions adopting synthetic base oil having excellent heat resistance. Also good at withstanding radiation.
  • Amount Of Content
    1 pc (400 g)

Product Description

[Features]
· Grease for Roller Bearings with excellent durability under high temperature conditions, adopting synthetic base oil having excellent heat resistance.
· Also good at withstanding radiation.
[Applications]
· For lubricating various types of rolling bearings used under high temperature conditions.

Specifications of 100K-4I

  • Type
    Bellows
  • Heat Resistant
    Y
  • Cold Resistance
    Y
  • Color
    Light Brown
  • Consistency
    No.2
  • Material
    Synthetic Oil, Urea
  • Operating Temperature
    -40~200℃
  • Trusco Code
    362-0123
  • Mass
    480(g)
  • Use
    For lubricating various types of rotating bearings used under high temperature conditions.
  • Features
    Grease for Roller Bearings with excellent durability under high temperature conditions adopting synthetic base oil having excellent heat resistance. Also good at withstanding radiation.
  • Amount Of Content
    1 pc (400 g)
Part Number
100K-4I
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,722.67

LUBRICANT GREASES 2 Piece(s) 5 Day(s) 1 pc (400 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1