(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricating Grease Multemp LRL (for Ball Screws)

Lubricating Grease Multemp LRL (for Ball Screws)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LRL3-4Q

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.3
  • Material
    Synthetic Oil, Lithium Soap
  • Operating Temperature
    -50~150℃
  • Trusco Code
    362-0182
  • Mass
    480(g)
  • Amount Of Content
    1 pc (400 g)
Part Number
LRL3-4Q
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 2,439.00

LUBRICANT GREASES 1 Piece(s) Same day 10 1 pc (400 g)

Basic Specifications

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.3
  • Material
    Synthetic Oil, Lithium Soap
  • Operating Temperature
    -50~150℃
  • Trusco Code
    362-0182
  • Mass
    480(g)
  • Amount Of Content
    1 pc (400 g)

Product Description

[Features]
· Has excellent oxidation stability, and has a lubrication life that is several times that of commercially available grease.
· Suppresses bearing wear as much as possible, and also supports rust prevention in harsh environments such as humidity and salt water, etc.
· Recommended for the ball screws of machine tools.
[Applications]
· For lubrication of ball screws (manual greasing), linear motion guide devices and various other bearings.

Specifications of LRL3-4Q

  • Type
    Bellows
  • Heat Resistant
    Y
  • Corrosion Resistant
    Y
  • Cold Resistance
    Y
  • Color
    White
  • Consistency
    No.3
  • Material
    Synthetic Oil, Lithium Soap
  • Operating Temperature
    -50~150℃
  • Trusco Code
    362-0182
  • Mass
    480(g)
  • Amount Of Content
    1 pc (400 g)
Part Number
LRL3-4Q
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 2,439.00

LUBRICANT GREASES 1 Piece(s) Same day 10 1 pc (400 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1