- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubricating Grease Multemp SRL (for Small Bearings)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of SRL-4U
-
- Type
- Bellows
-
- Heat Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Light Brown
-
- Consistency
- No.2~3
-
- Material
- Synthetic Oil, Lithium Soap
-
- Operating Temperature
- -50~150℃
-
- Trusco Code
- 362-0204
-
- Mass
- 480(g)
-
- Use
- For bearing lubrication of small precision motors, automobile electrical components, and home appliances.
-
- Features
- Long life ball bearing grease. Eco Mark certified product. Maintains consistent lubrication performance over a wide temperature range and is very quiet. This is typical grease adopted by bearing manufacturers all over the world.
-
- Amount Of Content
- 1 pc (400 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,790.00
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (400 g) |
Basic Specifications
-
- Type
- Bellows
-
- Heat Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Light Brown
-
- Consistency
- No.2~3
-
- Material
- Synthetic Oil, Lithium Soap
-
- Operating Temperature
- -50~150℃
-
- Trusco Code
- 362-0204
-
- Mass
- 480(g)
-
- Use
- For bearing lubrication of small precision motors, automobile electrical components, and home appliances.
-
- Features
- Long life ball bearing grease. Eco Mark certified product. Maintains consistent lubrication performance over a wide temperature range and is very quiet. This is typical grease adopted by bearing manufacturers all over the world.
-
- Amount Of Content
- 1 pc (400 g)
Product Description
[Features]
·Removal of impurities from main raw materials, careful selection of additives, use of base oil with appropriate viscosity, and special manufacturing processes in a dust-proof factory contribute to the reduction of bearing rotation noise.
·It has a lubricating life several times longer than that of commercially available wide-temperature range grease, enabling long-term lubrication at high temperatures. In addition, under general conditions, the bearing replacement cycle or grease replenishment cycle can be greatly extended.
·Suppresses heat generation in bearings and reduces torque loss due to grease
·It is an eco-marked product of the Japan Environment Association, whose main component is an ester-based synthetic oil that is highly biodegradable and has little impact on the ecosystem. (Eco Mark product certification number 05110012)
·It has stable lubricating performance over a wide temperature range, is excellent in quietness, and is a representative grease used by bearing manufacturers around the world.
[Applications]
·For bearing lubrication of small precision electric motors, automobile electrical components, and home appliances
Specifications of SRL-4U
-
- Type
- Bellows
-
- Heat Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Light Brown
-
- Consistency
- No.2~3
-
- Material
- Synthetic Oil, Lithium Soap
-
- Operating Temperature
- -50~150℃
-
- Trusco Code
- 362-0204
-
- Mass
- 480(g)
-
- Use
- For bearing lubrication of small precision motors, automobile electrical components, and home appliances.
-
- Features
- Long life ball bearing grease. Eco Mark certified product. Maintains consistent lubrication performance over a wide temperature range and is very quiet. This is typical grease adopted by bearing manufacturers all over the world.
-
- Amount Of Content
- 1 pc (400 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,790.00
|
LUBRICANT GREASES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (400 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?