- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lubricating Grease Layermax Super (Large Bearings)
Specifications of RMS-4V
-
- Type
- Bellows
-
- Heat Resistant
- Y
-
- Corrosion Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Light Brown
-
- Consistency
- No.2~3
-
- Material
- Refined mineral oil, synthetic oil, urea
-
- Operating Temperature
- -40~180℃
-
- Trusco Code
- 362-0191
-
- Mass
- 480(g)
-
- Use
- For Industrial Motor Bearing Lubrication of Blower, Pump, Compressor, Etc.
-
- Features
- Developed to extend the life of Industrial motor axle lubricants. With double or more durability than conventional products, with excellent heat and rust resistance, recommended by major industrial motor manufacturers.
-
- Amount Of Content
- 1 pc (400 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,310.18
|
LUBRICANT GREASES
|
2 Piece(s)
|
|
5 Day(s)
|
1 pc (400 g) |
Basic Specifications
-
- Type
- Bellows
-
- Heat Resistant
- Y
-
- Corrosion Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Light Brown
-
- Consistency
- No.2~3
-
- Material
- Refined mineral oil, synthetic oil, urea
-
- Operating Temperature
- -40~180℃
-
- Trusco Code
- 362-0191
-
- Mass
- 480(g)
-
- Use
- For Industrial Motor Bearing Lubrication of Blower, Pump, Compressor, Etc.
-
- Features
- Developed to extend the life of Industrial motor axle lubricants. With double or more durability than conventional products, with excellent heat and rust resistance, recommended by major industrial motor manufacturers.
-
- Amount Of Content
- 1 pc (400 g)
Product Description
[Features]
·Developed to extend the lubrication life of industrial motor bearings
·It has more than double the durability of conventional products and is excellent in heat resistance and rust resistance, and is recommended by major industrial motor manufacturers.
[Applications]
·For industrial motor bearing lubrication such as blowers, pumps and compressors
Specifications of RMS-4V
-
- Type
- Bellows
-
- Heat Resistant
- Y
-
- Corrosion Resistant
- Y
-
- Cold Resistance
- Y
-
- Color
- Light Brown
-
- Consistency
- No.2~3
-
- Material
- Refined mineral oil, synthetic oil, urea
-
- Operating Temperature
- -40~180℃
-
- Trusco Code
- 362-0191
-
- Mass
- 480(g)
-
- Use
- For Industrial Motor Bearing Lubrication of Blower, Pump, Compressor, Etc.
-
- Features
- Developed to extend the life of Industrial motor axle lubricants. With double or more durability than conventional products, with excellent heat and rust resistance, recommended by major industrial motor manufacturers.
-
- Amount Of Content
- 1 pc (400 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,310.18
|
LUBRICANT GREASES
|
2 Piece(s)
|
|
5 Day(s)
|
1 pc (400 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?