- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
"α Cleaner Spray" (Aerosol Spray Type)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 334.00
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
123-3122 |
380 |
1 pc (420 ml) |
|
฿ 702.07
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
Quote
|
370-9892 |
697 |
1 pc (840 ml) |
Basic Specifications
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Color
- Transparency
-
- Features
- Removing oil/resin stains of gears, bearings, and chains. Precision machine washing. Washing of electrical contacts.
-
- Application
- Quick-to-dry type, degreasing detergent for machine parts and die casts. No residues are left after drying.
-
- Main Ingredient
- Solvent
Product Description
[Features]
· Quick-drying type, degreasing detergent for machine parts and molds.
· No residues are left after drying.
[Applications]
· Removal of oil stains on gears, bearings, and chains.
· For washing precision machinery.
· Washing of electrical contacts.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 334.00
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
123-3122 |
380 |
1 pc (420 ml) |
|
฿ 702.07
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
Quote
|
370-9892 |
697 |
1 pc (840 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Quick drying type machine parts, degreasing cleaning agent for molds.
●There is no residual material after drying.Usage
●Oil soiling removal of gears, bearings, chains, etc.
●Precision machine cleaning
●Cleaning of electrical contacts.Specification
●Color:TransparentMaterials
●Principal Component: Solvent
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?