- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
"TERA Parts & Brake Cleaner" (Quick Drying Type)
Specifications of 15555
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Color
- Transparency
-
- Trusco Code
- 372-9699
-
- Mass(g)
- 668
-
- Application
- Ideal for removing stains of oil, grease, etc.
-
- Features
- Quick-to-dry type of degreasing detergent. Good detergent works especially to clean dirt such as oil and grease. The can is also usable when turned upside down.
-
- Main Ingredient
- Petroleum-Based Solvent
-
- Amount Of Content
- 1 pc (840 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 172.00
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (840 ml) |
Basic Specifications
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Color
- Transparency
-
- Trusco Code
- 372-9699
-
- Mass(g)
- 668
-
- Application
- Ideal for removing stains of oil, grease, etc.
-
- Features
- Quick-to-dry type of degreasing detergent. Good detergent works especially to clean dirt such as oil and grease. The can is also usable when turned upside down.
-
- Main Ingredient
- Petroleum-Based Solvent
-
- Amount Of Content
- 1 pc (840 ml)
Product Description
[Features]
· Quick-to-dry type of degreasing detergent. Demonstrates excellent cleaning power against grime like oil and grease.
· Can be used upside-down.
[Applications]
· Ideal for removing stains of oil, grease, etc.
Specifications of 15555
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Color
- Transparency
-
- Trusco Code
- 372-9699
-
- Mass(g)
- 668
-
- Application
- Ideal for removing stains of oil, grease, etc.
-
- Features
- Quick-to-dry type of degreasing detergent. Good detergent works especially to clean dirt such as oil and grease. The can is also usable when turned upside down.
-
- Main Ingredient
- Petroleum-Based Solvent
-
- Amount Of Content
- 1 pc (840 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 172.00
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (840 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Quick drying degreasing cleaning agents. Excellent cleansing power for dirty oil and grease.Usage
●Optimum for removing dirt such as oil and grease.Specification
●Color:Transparent
●Capacity(ml):840
●SPQ(piece):24Materials
●Principal Component: Petroleum Solvent
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?