- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
"Parts & Brake Cleaner S" (Quick Drying Type)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 174.00
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
275-3375 |
645 |
1 pc (840 ml) |
|
฿ 157.00
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
287-4989 |
418 |
1 pc (550 ml) |
Basic Specifications
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Color
- Transparency
-
- Application
- Degreasing and cleaning of machine parts.
-
- Features
- Effective for cleaning dirt, such as oil and grease, which sticks to the brake lining and brake drum. Does not use trichloroethane or chlorofluorocarbon which can cause destruction of the ozone layer or environmental pollution.
-
- Main Ingredient
- Petroleum-Based Solvent
Product Description
[Features]
· Effective for cleaning dirt, such as oil and grease, which sticks to the brake lining and brake drum.
· Does not use trichloroethane or chlorofluorocarbon which can cause destruction of the ozone layer or environmental pollution.
[Applications]
· Degreasing and cleaning of machine parts.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 174.00
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
275-3375 |
645 |
1 pc (840 ml) |
|
฿ 157.00
|
CLEANER SPRAYS
|
1 Piece(s)
|
|
1 Day(s)
|
287-4989 |
418 |
1 pc (550 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Excellent detergency for dirt such as oil and grease attached to brake running and brake drum, etc.Usage
●Degreasing cleaning of machine parts and others.Specification
●Color:Transparent
●SPQ(piece):24Materials
●Principal Component: Petroleum Solvent
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?