1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger (EZ0L20)

PAN IMPACT DRIVERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger (EZ0L20)
  • Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger (EZ0L20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Power supply 100 VAC (50/60 Hz)
· Battery charge indication, battery pack error indication possible

Part Number
EZ0L20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVoltage
(V)
Sales Set Content Mass
(g)
Capacity
(Ah)
Power Supply
(V)
Type Power Consumption
(VA)
Trusco Code Compatible Model

฿ 3,829.00

PAN IMPACT DRIVERS 1 Piece(s) 12 Day(s) -Battery charger only430-AC100Charger26360-8298-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EZ0L20 in the Chargeable Multi-Impact Driver (7.2 V), Battery Pack and Charger series.

Products with similar specification

Part Number
EZ9L20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipVoltage
(V)
Sales Set Content Mass
(g)
Capacity
(Ah)
Power Supply
(V)
Type Power Consumption
(VA)
Trusco Code Compatible Model

฿ 2,826.42

1 Piece(s) 5 Day(s) 7.2Battery only1801.5-Battery pack-360-8280EZ7520/EZ7420