1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Multi-Impact Driver (7.2 V), Main Body Only (EZ7520X-B)

PAN IMPACT DRIVERS

Chargeable Multi-Impact Driver (7.2 V), Main Body Only (EZ7520X-B)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Single-action switching between impact tightening and clutch tightening is possible.
· A combination impact and drill that features a multi-impact specification and can be switched with in a single action.
· An item which is T-shaped for ease of use, with a slim grip that is easy to hold.

 
Part Number
EZ7520X-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Color Maximum Tightening Torque: Impact
(N·m)
Maximum Tightening Torque: Drill
(N·m)
No load rotation speed: Impact
(min-1)
No load rotation speed: Drill
(min-1)
Trusco Code Strike count
(min-1)
Features Continuous operation standard workload
(1 charge)
Fastening Ability Bit Dimensions Charge time Accessory

฿ 7,492.10

PAN IMPACT DRIVERS 1 Piece(s) 12 Day(s) 620-2230~26000–600422-92230~3000Switching between impact tightening and clutch tightening can be performed with "one touch". A multi-impact specification with "one touch" switching where impact and drill have been combined together. An easily held item with an easy-to-use T-shaped form and a slender grip.Coarse Thread, Applicable to approx. 180 Douglas pine (3.8 X 25 mm)Oregon Pine (φ3.8 x 25 mm) Approximately 180 pcs (Impact Mode) Tex Screws, Iron (φ4 x 13 mm ±0.8 mm) Approximately 220 pcs (Impact Mode)6.35mm35 Minutes (Usable Charge), 60 Minutes (Full Charge)Lithium-Ion Battery (EZ9L20) x 2, Rapid Charger (EZ0L20) Case

Loading...

  1. 1

Basic Information

Sales Set Content Main Unit Only Rechargeable Y

Please check the type/dimensions/specifications of the part EZ7520X-B in the Chargeable Multi-Impact Driver (7.2 V), Main Body Only series.

Products with similar specification

Part Number
EZ7548X-B
EZ7548X-H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMass
(g)
Color Maximum Tightening Torque: Impact
(N·m)
Maximum Tightening Torque: Drill
(N·m)
No load rotation speed: Impact
(min-1)
No load rotation speed: Drill
(min-1)
Trusco Code Strike count
(min-1)
Features Continuous operation standard workload
(1 charge)
Fastening Ability Bit Dimensions Charge time Accessory

฿ 15,467.00

1 Piece(s) 12 Day(s) 1230Black125240~230060~1200422-93470~3200Impact, with possible "one touch" drill replacement. Drill mode: Equipped with two modes (High/Low). Acquired the national IP56 standard for dust-proof and water resistant.-Impact Mode: (M12 x 25) bolts (200), (ϕ4.2 x 75 mm) wood screws (270) / Drill Driver Mode: hole saw SPC (ϕ21 / sheet thickness 1.6 mm) (15 holes)-28 min (usable charge), 45 min (full charge)Charger (EZ0L81) Plastic Case (EZ9646)

฿ 15,467.00

1 Piece(s) 19 Day(s) 1230Gray125240~230060~1200422-93550~3200Impact, with possible "one touch" drill replacement. Drill mode: Equipped with two modes (High/Low). Acquired the national IP56 standard for dust-proof and water resistant.-Impact Mode: (M12 x 25) bolts (200), (ϕ4.2 x 75 mm) wood screws (270) / Drill Driver Mode: hole saw SPC (ϕ21 / sheet thickness 1.6 mm) (15 holes)-28 min (usable charge), 45 min (full charge)Charger (EZ0L81) Plastic Case (EZ9646)