1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Multi-Impact Driver (12 V), Main Body Only

PAN IMPACT DRIVERS

Chargeable Multi-Impact Driver (12 V), Main Body Only
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,315.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The functions of impact and drill drivers have been combined using a mechanism that switches between impact mode and clutch mode.
· Lighter and smaller thanks to introducing a newly developed built-in (embedded in main unit) motor.

 
Part Number
EZ6507X-H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,315.00

฿ 14,088.27

PAN IMPACT DRIVERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Sales Set Content Main Unit Only Rechargeable Y Mass(g) 1040
Number of load-free rotations(min-1) 0~2350 Max. Tightening Torque(N·m) 98 Trusco Code 422-9070
Strike count(min-1) 0~3300 Features The impact and drill driver functions have been combined using a switching mechanism between the impact mode and the clutch mode. A newly developed built-in motor (incorporated in the main body) has achieved weight saving and miniaturization. Nickel-hydrogen batteries are adopted that do not use cadmium. Fastening Ability Wood Screw: Up to φ 9.5 mm, Metalwork: Up to φ 10 mm, Bolt: Up to M12 mm, Woodwork: Up to φ 20 mm
Accessory Magnetic Driver Bit #2+65 mm Battery Pack (EZ9200S) Charger (EZ0L80) Specifications Switchable forward and reverse rotation

Please check the type/dimensions/specifications of the part EZ6507X-H in the Chargeable Multi-Impact Driver (12 V), Main Body Only series.