1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Impulse Impact Driver (14.4 V), Main Body Only

PAN IMPACT DRIVERS

Chargeable Impulse Impact Driver (14.4 V), Main Body Only
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,503.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for work sites sensitive to sound.
· Equipped with 3.3 Ah batteries for a surprisingly long lifespan.

Part Number
EZ7545X-B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,503.28

฿ 19,808.22

PAN IMPACT DRIVERS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Sales Set Content Main Unit Only Rechargeable Y Mass(g) 1080
Maximum Tightening Torque: Strong(N·m) 40.0 Maximum Tightening Torque: Weak(N·m) 26.5 Strike count: Strong(min-1) 0 to 1500
No load rotation speed: Strong(min-1) 0~2600 No load rotation speed: Weak(min-1) 0~2300 Strike count: Weak(min-1) 0–1000
Trusco Code 422-9258 Features It is equipped with the newly developed 4.2 Ah battery (LS type). The product has a long operating life and its workability has also increased drastically. Continuous operation standard workload(1 charge) Universal Screws, Oregon Pine (φ4.2 x 75) approx. 270 Pieces
Charge time 38 Minutes (Usable Charge), 54 Minutes (Full Charge) Accessory Lithium-Ion Battery Pack (EZ9L45) x 2, Charger (EZ0L81), Plastic Case (EZ9646), Driver Bit (EZ9BP221)