(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex wrench (T-type) Single piece

Hex wrench (T-type) Single piece

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 112.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSRR-20
TSRR-25
TSRR-30
TSRR-40
TSRR-50
TSRR-60
TSRR-80
TSRR-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 112.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 10 Day(s) 2 150 86 342-9555 23

฿ 125.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 2.5 150 86 342-9563 26

฿ 129.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 3 150 86 342-9571 29

฿ 141.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 4 190 105 342-9580 52

฿ 154.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 5 190 105 342-9598 64

฿ 167.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 6 230 130 342-9601 110

฿ 214.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 8 230 130 342-9610 147

฿ 253.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 10 230 130 342-9628 206

Basic Specifications

  • Type
    T Type
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Features
    Convenient for attachment/removal of hexagonal type bolts mounted in deep places. T-type handle shape is easy to grasp. Surface is black oxide finished.
  • Hardness
    HRC50~57

Product Description

[Features]
· Convenient for attachment/removal of hex socket bolts mounted in deep places.
· T-shaped handle is easy to grasp.
· This product has black oxide surface processing.
· The hardness is HRC 50-57.
[Applications]
· For tightening and loosening hex socket bolts.

Part Number
TSRR-20
TSRR-25
TSRR-30
TSRR-40
TSRR-50
TSRR-60
TSRR-80
TSRR-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)

฿ 112.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 10 Day(s) 2 150 86 342-9555 23

฿ 125.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 2.5 150 86 342-9563 26

฿ 129.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 3 150 86 342-9571 29

฿ 141.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 4 190 105 342-9580 52

฿ 154.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 5 190 105 342-9598 64

฿ 167.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 6 230 130 342-9601 110

฿ 214.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day 8 230 130 342-9610 147

฿ 253.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) 1 Day(s) 10 230 130 342-9628 206

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for detaching hexagon socket head cap screw attached in a deep part.
●Easy to hold T-handle specification.
●Surface treatment is black dye processing.
●The hardness is HRC50 to 57.

Specification

●SPQ(piece):20