(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GHM8-2512 |
TX-15-10 |
TX-20-10 |
TX-25-10 |
TX-30-10 |
TX-40-10 |
TX-60-10 |
TX-80-10 |
TX-100-10 |
TX-120-10 |
TX-140 |
TX-170 |
TX-190 |
TX-210 |
TX-220 |
TX-240 |
TX-270 |
TX-320 |
TX-360 |
TX-410 |
TX-460 |
TX-500 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Single Product/Set Classification | Overall length (L dimension) (mm) |
Hex bar wrench underneck length (H dimension) L-shape only (mm) |
Details Type | Set Content (mm) |
Set Content (piece) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 283.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
8 Pieces Per Package |
Same day | 2.5 ~ 12 | Set Product | - | - | - | 2.5、3、4、5、6、8、10、12 | 8 | 125-2771 | 420 (Set) | ||
฿ 185.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 1.5 | Single Item | 45 | 14 | 10 pieces | - | - | 328-9702 | 80 (Bag) | ||
฿ 169.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 2 | Single Item | 50 | 16 | 10 pieces | - | - | 328-9711 | 180 (Bag) | ||
฿ 169.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 2.5 | Single Item | 56 | 18 | 10 pieces | - | - | 328-9729 | 300 (Bag) | ||
฿ 169.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 3 | Single Item | 63 | 20 | 10 pieces | - | - | 328-9737 | 500 (Bag) | ||
฿ 219.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 4 | Single Item | 72 | 23 | 10 pieces | - | - | 328-9745 | 1,000 (Bag) | ||
฿ 308.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 6 | Single Item | 90 | 32 | 10 pieces | - | - | 328-9761 | 2800 (Bag) | ||
฿ 493.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 8 | Single Item | 100 | 36 | 10 pieces | - | - | 328-9770 | 4200 (Bag) | ||
฿ 754.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 10 | Single Item | 112 | 40 | 10 pieces | - | - | 328-9788 | 6000 (Bag) | ||
฿ 1,151.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 12 | Single Item | 125 | 45 | 10 pieces | - | - | 328-9796 | 10500 (Bag) | ||
฿ 174.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 14 | Single Item | 140 | 56 | 1 piece | - | - | 328-9630 | 266 | ||
฿ 266.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | Same day | 17 | Single Item | 160 | 63 | 1 piece | - | - | 328-9648 | 446 | ||
฿ 483.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | Same day | 19 | Single Item | 180 | 70 | 1 piece | - | - | 328-9656 | 624 | ||
฿ 763.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 21 | Single Item | 200 | 80 | 1 piece | - | - | 328-9664 | 866 | ||
฿ 964.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 22 | Single Item | 200 | 80 | 1 piece | - | - | 328-9672 | 950 | ||
฿ 1,040.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 24 | Single Item | 224 | 90 | 1 piece | - | - | 328-9681 | 1253 | ||
฿ 1,614.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 27 | Single Item | 250 | 100 | 1 piece | - | - | 328-9699 | 1764 | ||
฿ 2,406.00 |
HAND TOOLS | 1 Piece(s) | - | Same day | 32 | Single Item | 315 | 125 | 1 piece | - | - | 488-5856 | 3120 | ||
฿ 3,195.00 |
HAND TOOL | 1 Piece(s) | - | Same day | 36 | Single Item | 355 | 140 | 1 piece | - | - | 488-5864 | 4400 | ||
฿ 5,585.00 |
HAND TOOL | 1 Piece(s) | - | 1 Day(s) | 41 | Single Item | 400 | 160 | 1 piece | - | - | 488-5872 | 6280 | ||
฿ 7,193.00 |
HAND TOOL | 1 Piece(s) | - | 1 Day(s) | 46 | Single Item | 440 | 180 | 1 piece | - | - | 488-5881 | 8200 | ||
฿ 9,577.00 |
HAND TOOL | 1 Piece(s) | - | 1 Day(s) | 50 | Single Item | 480 | 200 | 1 piece | - | - | 488-5899 | 9860 |
[Features]
· Both ends are chamfered which makes it easy to insert into hex sockets.
· Stable quality is provided by excellent heat treatment.
· Cationic electrodeposition coating for sizes of 8 mm or above keeps hands clean.
Part Number |
---|
GHM8-2512 |
TX-15-10 |
TX-20-10 |
TX-25-10 |
TX-30-10 |
TX-40-10 |
TX-60-10 |
TX-80-10 |
TX-100-10 |
TX-120-10 |
TX-140 |
TX-170 |
TX-190 |
TX-210 |
TX-220 |
TX-240 |
TX-270 |
TX-320 |
TX-360 |
TX-410 |
TX-460 |
TX-500 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width across flat dimension (mm) |
Single Product/Set Classification | Overall length (L dimension) (mm) |
Hex bar wrench underneck length (H dimension) L-shape only (mm) |
Details Type | Set Content (mm) |
Set Content (piece) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 283.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
8 Pieces Per Package |
Same day | 2.5 ~ 12 | Set Product | - | - | - | 2.5、3、4、5、6、8、10、12 | 8 | 125-2771 | 420 (Set) | ||
฿ 185.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 1.5 | Single Item | 45 | 14 | 10 pieces | - | - | 328-9702 | 80 (Bag) | ||
฿ 169.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 2 | Single Item | 50 | 16 | 10 pieces | - | - | 328-9711 | 180 (Bag) | ||
฿ 169.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 2.5 | Single Item | 56 | 18 | 10 pieces | - | - | 328-9729 | 300 (Bag) | ||
฿ 169.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 3 | Single Item | 63 | 20 | 10 pieces | - | - | 328-9737 | 500 (Bag) | ||
฿ 219.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 4 | Single Item | 72 | 23 | 10 pieces | - | - | 328-9745 | 1,000 (Bag) | ||
฿ 308.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 6 | Single Item | 90 | 32 | 10 pieces | - | - | 328-9761 | 2800 (Bag) | ||
฿ 493.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 8 | Single Item | 100 | 36 | 10 pieces | - | - | 328-9770 | 4200 (Bag) | ||
฿ 754.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 10 | Single Item | 112 | 40 | 10 pieces | - | - | 328-9788 | 6000 (Bag) | ||
฿ 1,151.00 |
HEXAGONAL WRENCHES | 1 Pack(s) |
10 Pieces Per Package |
Same day | 12 | Single Item | 125 | 45 | 10 pieces | - | - | 328-9796 | 10500 (Bag) | ||
฿ 174.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 14 | Single Item | 140 | 56 | 1 piece | - | - | 328-9630 | 266 | ||
฿ 266.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | Same day | 17 | Single Item | 160 | 63 | 1 piece | - | - | 328-9648 | 446 | ||
฿ 483.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | Same day | 19 | Single Item | 180 | 70 | 1 piece | - | - | 328-9656 | 624 | ||
฿ 763.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 21 | Single Item | 200 | 80 | 1 piece | - | - | 328-9664 | 866 | ||
฿ 964.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 22 | Single Item | 200 | 80 | 1 piece | - | - | 328-9672 | 950 | ||
฿ 1,040.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 24 | Single Item | 224 | 90 | 1 piece | - | - | 328-9681 | 1253 | ||
฿ 1,614.00 |
HEXAGONAL WRENCHES | 1 Piece(s) | - | 1 Day(s) | 27 | Single Item | 250 | 100 | 1 piece | - | - | 328-9699 | 1764 | ||
฿ 2,406.00 |
HAND TOOLS | 1 Piece(s) | - | Same day | 32 | Single Item | 315 | 125 | 1 piece | - | - | 488-5856 | 3120 | ||
฿ 3,195.00 |
HAND TOOL | 1 Piece(s) | - | Same day | 36 | Single Item | 355 | 140 | 1 piece | - | - | 488-5864 | 4400 | ||
฿ 5,585.00 |
HAND TOOL | 1 Piece(s) | - | 1 Day(s) | 41 | Single Item | 400 | 160 | 1 piece | - | - | 488-5872 | 6280 | ||
฿ 7,193.00 |
HAND TOOL | 1 Piece(s) | - | 1 Day(s) | 46 | Single Item | 440 | 180 | 1 piece | - | - | 488-5881 | 8200 | ||
฿ 9,577.00 |
HAND TOOL | 1 Piece(s) | - | 1 Day(s) | 50 | Single Item | 480 | 200 | 1 piece | - | - | 488-5899 | 9860 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?