(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Handle Ball-Point Hex Wrench Black Oxide (2.5 mm)

<Trusco> T-Handle Ball-Point Hex Wrench Black Oxide (2.5 mm)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSBR-25

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    150
  • Overall Width(mm)
    86
  • Trusco Code
    342-9652
  • Mass(g)
    26
  • Features
    Suitable for machinery and maintenance repair work. Ball point section can be tilted up to 25°side angle for operation. T-type handle shape is easy to grasp. Surface is black oxide finished.
  • Hardness
    HRC50~57
Part Number
TSBR-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 122.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day

Basic Specifications

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    150
  • Overall Width(mm)
    86
  • Trusco Code
    342-9652
  • Mass(g)
    26
  • Features
    Suitable for machinery and maintenance repair work. Ball point section can be tilted up to 25°side angle for operation. T-type handle shape is easy to grasp. Surface is black oxide finished.
  • Hardness
    HRC50~57

Product Description

[Features]
· Suitable for machine maintenance and maintenance repair work.
· Can be used with one side of the ballpoint portion tilted 25°.
· T-shaped handle is easy to grasp.
· This product has black oxide surface processing.
· The hardness is HRC 50-57.
[Applications]
· Suitable for machine maintenance and maintenance repair work.

Specifications of TSBR-25

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    150
  • Overall Width(mm)
    86
  • Trusco Code
    342-9652
  • Mass(g)
    26
  • Features
    Suitable for machinery and maintenance repair work. Ball point section can be tilted up to 25°side angle for operation. T-type handle shape is easy to grasp. Surface is black oxide finished.
  • Hardness
    HRC50~57
Part Number
TSBR-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 122.00

HEXAGONAL WRENCHES T-TYPE 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for machine maintenance and maintenance repair. 
●Easy to hold T-handle specification. 
●Able to tilt the Ball-point portion up to about 25° in one corner.
●Surface treatment is black dye processing. 
●The hardness is HRC50 to 57.

Specification

●Across-Flats Dimension(mm):2.5
●Total Length(mm):150
●Total Width(mm):86
●SPQ(piece):20