Ballpoint Hexagonal Bar Wrench (Short Neck)

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· High-torque, tough nickel-chrome-molybdenum steel has been used.
· Holder can be rotated to enable each differently sized wrench to be taken out and put back easily.
· Matte chrome plating.
· The hardness is HRC 55-60.
TBKS Series - Hex Wrench Set Specifications and Features
Key Features of TBKS Hex Wrench Sets
- High torque performance using strong nickel chrome molybdenum steel.
- Rotating holder design for easy access to various wrench sizes.
- Durable matte chrome plating for corrosion resistance.
- Exceptional hardness rated between HRC 55–60 for long-term use.
Hex Wrench Set Material Composition
Each wrench is made from nickel chrome molybdenum steel, ensuring strength and durability in industrial applications.
Product Specifications by Model
| Specification | TBKS-9S | TBKS-15 | TBKS-20 | TBKS-25 | TBKS-30 | TBKS-40 | TBKS-50 | TBKS-60 | TBKS-80 | TBKS-100 |
|---|---|---|---|---|---|---|---|---|---|---|
| Set Specifications | Set contents (pcs): 9 Sizes (mm): 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 | |||||||||
| Opposite Side Size (mm) | 1.5 | 2 | 2.5 | 3 | 4 | 5 | 6 | 8 | 10 | |
| Neck Size (mm) | 6 | 7 | 8 | 9 | 11 | 12 | 14 | 16 | 19 | |
| Total Length (mm) | 45 | 50 | 56 | 63 | 70 | 80 | 90 | 100 | 112 | |
| Opposite Side (mm) | 1.5 | 2 | 2.5 | 3 | 4 | 5 | 6 | 8 | 10 | |
| Material | Nickel chrome molybdenum steel | |||||||||
| Surface Treatment | Matte chrome plating | |||||||||
| Mass per Unit | 221g | 1g | 2g | 3g | 4g | 9g | 15g | 25g | 49g | 87g |
| Country of Origin | Taiwan | |||||||||