(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Hexagonal Bar Wrench _Black Oxide

Ballpoint Hexagonal Bar Wrench _Black Oxide

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 37.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTBR-15
TTBR-20
TTBR-25
TTBR-30
TTBR-40
TTBR-45
TTBR-50
TTBR-55
TTBR-60
TTBR-70
TTBR-80
TTBR-100
TTBR-120
TTBR-140
TTBR-170
TTBR-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Trusco Code Mass
(g)

฿ 37.00

HEXAGONAL WRENCHES 10 Piece(s) Same day 1.5 77 14 389-6200 1.4

฿ 40.00

HEXAGONAL WRENCHES 10 Piece(s) Same day 2 83 16 389-6218 2.72

฿ 43.00

HEXAGONAL WRENCHES 10 Piece(s) Same day 2.5 98 20 389-6226 4.63

฿ 50.00

HEXAGONAL WRENCHES 10 Piece(s) Same day 3 98 20 389-6234 7.3

฿ 56.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 4 106 25 389-6242 14.3

฿ 57.00

HEXAGONAL WRENCHES 1 Piece(s) 12 Day(s) 4.5 112 26 389-6251 19.2

฿ 60.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 5 118 28 389-6269 25.1

฿ 66.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 5.5 128 30 389-6277 32.9

฿ 70.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 6 137 32 389-6285 41.9

฿ 89.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 7 147 34 389-6293 61.2

฿ 99.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 8 156 36 389-6307 84.9

฿ 141.00

HEXAGONAL WRENCHES 1 Piece(s) 12 Day(s) 10 170 40 389-6315 145.44

฿ 211.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 12 207 45 389-6323 251

฿ 309.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 14 230 56 389-6331 385

฿ 548.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 17 250 63 389-6340 623

฿ 741.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 19 280 70 389-6358 877

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Features
    This product has black oxide surface processing.
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC52~56

Product Description

[Features]
· Made of chrome vanadium steel (Cr-V).
· This product has black oxide surface processing.
· The hardness is HRC 52-56.

Part Number
TTBR-15
TTBR-20
TTBR-25
TTBR-30
TTBR-40
TTBR-45
TTBR-50
TTBR-55
TTBR-60
TTBR-70
TTBR-80
TTBR-100
TTBR-120
TTBR-140
TTBR-170
TTBR-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Trusco Code Mass
(g)

฿ 37.00

HEXAGONAL WRENCHES 10 Piece(s) Same day 1.5 77 14 389-6200 1.4

฿ 40.00

HEXAGONAL WRENCHES 10 Piece(s) Same day 2 83 16 389-6218 2.72

฿ 43.00

HEXAGONAL WRENCHES 10 Piece(s) Same day 2.5 98 20 389-6226 4.63

฿ 50.00

HEXAGONAL WRENCHES 10 Piece(s) Same day 3 98 20 389-6234 7.3

฿ 56.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 4 106 25 389-6242 14.3

฿ 57.00

HEXAGONAL WRENCHES 1 Piece(s) 12 Day(s) 4.5 112 26 389-6251 19.2

฿ 60.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 5 118 28 389-6269 25.1

฿ 66.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 5.5 128 30 389-6277 32.9

฿ 70.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 6 137 32 389-6285 41.9

฿ 89.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 7 147 34 389-6293 61.2

฿ 99.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 8 156 36 389-6307 84.9

฿ 141.00

HEXAGONAL WRENCHES 1 Piece(s) 12 Day(s) 10 170 40 389-6315 145.44

฿ 211.00

HEXAGONAL WRENCHES 1 Piece(s) Same day 12 207 45 389-6323 251

฿ 309.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 14 230 56 389-6331 385

฿ 548.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 17 250 63 389-6340 623

฿ 741.00

HEXAGONAL WRENCHES 1 Piece(s) 1 Day(s) 19 280 70 389-6358 877

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Surface treatment is black dye processing. 
●The hardness is HRC52 to 56.

Materials

●Chrome Vanadium Steel(Cr-V)