(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Shank diameters of 3 mm.
· Knoop hardness is about 7,000 (the hardest material on earth) so it can be used for most workpieces such as metals, marble, glass, etc. Most suited for workpieces with high hardness such as ceramic materials. However, since diamond does not withstand heat, it is not suitable for machining that involves production of large amounts of heat (HSS, etc.).
[Applications]
· Applicable workpiece materials: Carbide alloy, glass, ceramic, rubber, plastic, stone, concrete, ferrite and other nonferrous metals.
Part Number |
---|
INT-005D |
INT-010D |
INT-015D |
INT-020D |
INT-025D |
INT-030D |
INT-030DL |
INT-035D |
INT-035DL |
INT-040D |
INT-040DL |
INT-045D |
INT-045DL |
INT-050D |
INT-050DL |
INT-055D |
INT-055DL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Details Type | blade diameter (mm) | Blade Length (mm) | Overall Length (mm) | Body (mm) | Max. Rotational Speed (rpm) | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 266.00 | INTERNAL BURS | 1 Piece(s) | Same day | 325 | Standard Type | 0.5 | 4 | 50 | 7.5 | 80000 | 171-1288 | 2.1g | ||
฿ 266.00 | INTERNAL BURS | 1 Piece(s) | Same day | 200 | Standard Type | 1 | 6 | 50 | 6 | 80000 | 171-1296 | 2.1g | ||
฿ 266.00 | INTERNAL BURS | 1 Piece(s) | Same day | 200 | Standard Type | 1.5 | 6 | 50 | 6 | 80000 | 171-1300 | 2.3g | ||
฿ 273.00 | INTERNAL BURS | 1 Piece(s) | Same day | 200 | Standard Type | 2 | 6 | 50 | 6 | 80000 | 171-1318 | 2.3g | ||
฿ 273.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Standard Type | 2.5 | 6 | 50 | 6 | 80000 | 171-1326 | 2.4g | ||
฿ 299.00 | INTERNAL BURS | 1 Piece(s) | Same day | 120 | Standard Type | 3 | 6 | 50 | 6 | 80000 | 171-1334 | 2.6g | ||
฿ 342.00 | INTERNAL BURS | 1 Piece(s) | 10 Day(s) | 120 | Long Type | 3 | 6 | 80 | 6 | 10000 | 285-9947 | 4.2g | ||
฿ 309.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Standard Type | 3.5 | 6 | 50 | - | 70000 | 171-1342 | 2.8g | ||
฿ 349.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Long Type | 3.5 | 6 | 80 | - | 10000 | 285-9955 | 4.4g | ||
฿ 328.00 | INTERNAL BURS | 1 Piece(s) | Same day | 120 | Standard Type | 4 | 6 | 50 | - | 70000 | 171-1351 | 2.9g | ||
฿ 378.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Long Type | 4 | 6 | 80 | - | 10000 | 285-9963 | 4.5g | ||
฿ 347.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Standard Type | 4.5 | 6 | 50 | - | 70000 | 171-1369 | 3.1g | ||
฿ 398.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Long Type | 4.5 | 6 | 80 | - | 6000 | 285-9971 | 4.7g | ||
฿ 360.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Standard Type | 5 | 6 | 50 | - | 70000 | 171-1377 | 3.2g | ||
฿ 399.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Long Type | 5 | 6 | 80 | - | 6000 | 285-9980 | 4.8g | ||
฿ 360.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Standard Type | 5.5 | 6 | 50 | - | 70000 | 171-1385 | 3.4g | ||
฿ 399.00 | INTERNAL BURS | 1 Piece(s) | 1 Day(s) | 120 | Long Type | 5.5 | 6 | 80 | - | 6000 | 285-9998 | 5.0g |
Loading...
Classification | Internal Grindstone | Type | Diamond Disk, Mandrel | Shape | Cylinder Type |
---|---|---|---|---|---|
Material/abrasive | Diamond | Shaft Diameter(mm) | 3 | Features | Shank diameters of 3 mm. |
How can we improve?
How can we improve?