1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"FB Fine Belt" (Nylon Nonwoven Fabric Belt)

"FB Fine Belt" (Nylon Nonwoven Fabric Belt)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,065.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abundantly elastic property prevents excessive griding of the base material to deliver a smooth finish.
· Since the product has been prepared to have superior usability with good reaction, there is little vibration during the polishing process and the polishing process can be completed smoothly.
· The product is ideal for removing microscopic burrs and for chamfering.
· The product is ideal for bent surfaces, as well as uneven surfaces in narrow spaces.
· The product features superior grinding force compared to Super Fine belts and is suitable for polishing of stainless steel.
[Applications]
· Post-machining deburring and sanding.
· For hairline machining of stainless steel products.
· For rust removal and paint removal.
· Tool used: belt grinder.

Part Number
TFB-100915-60
TFB-100915-80
TFB-100915-120
TFB-100915-220
TFB-100915-320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Color Trusco Code

฿ 1,065.61

TRC NYLON NONWOVEN BELTS 1 Piece(s) 1 Day(s) 60Black299-6898

฿ 1,065.61

TRC NYLON NONWOVEN BELTS 1 Piece(s) 1 Day(s) 80Purple299-6901

฿ 1,075.49

TRC NYLON NONWOVEN BELTS 1 Piece(s) 1 Day(s) 120Red299-6910

฿ 1,065.61

TRC NYLON NONWOVEN BELTS 1 Piece(s) 1 Day(s) 220Red299-6928

฿ 1,065.61

TRC NYLON NONWOVEN BELTS 1 Piece(s) 1 Day(s) 320Brown299-6936

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 100 Length(mm) 915
Base Materials Non‐Woven Fabric Abrasive material Alundum (Alumina) (AA or A) With/without joints NA
Application Deburring and sanding after machining. Hairline finish of stainless steel products. Rust removal, paint film removal. Features Abundantly elastic property prevents excessive griding of the base material to deliver a smooth finish. Since the product has been prepared to have superior usability with good reaction, there is little vibration during the polishing process and the polishing process can be completed smoothly. The product is ideal for removing microscopic burrs and for chamfering. The product is ideal for bent surfaces, as well as uneven surfaces in narrow spaces. The product features superior grinding force compared to Super Fine belts and is suitable for polishing of stainless steel. Mass 300(g)