(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A cost effective but high-performance version of small belts.
· Uses strong and sharp zirconia abrasive grains. (Particle Size #40-#240)
· Prevents burns on the polished object with the added free-cutting material to suppress heat generation.
· Made of durable base material and ideal for heavy duty operation.
[Applications]
· For removing welding beads.
· Deburring, chamfering.
· For finishing and correcting die casting, etc.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) | Length (mm) | Particle Size (#) | Abrasive material | Pcs./Box. (pc.) | Color | Trusco Code | Features | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | 12 Day(s) | 10 | 330 | 40 | Zirconia (Z) | 50 | Blue | 336-2159 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 300 (g/Box) | ||
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 10 | 330 | 60 | Zirconia (Z) | 50 | Blue | 336-2167 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 250 (g/Box) | ||
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 330 | 80 | Zirconia (Z) | 50 | Blue | 336-2175 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 330 | 100 | Zirconia (Z) | 50 | Blue | 336-2183 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 330 | 120 | Zirconia (Z) | 50 | Blue | 336-2191 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 10 | 330 | 180 | Zirconia (Z) | 50 | Blue | 336-2205 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 330 | 240 | Zirconia (Z) | 50 | Blue | 336-2213 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | 330 | 280 | Alundum (Alumina) (AA or A) | 50 | Brown | 336-2221 | A cost effective but high-performance version of small belts. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 10 | 330 | 320 | Alundum (Alumina) (AA or A) | 50 | Brown | 336-2230 | A cost effective but high-performance version of small belts. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 1,260.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 10 | 330 | 400 | Alundum (Alumina) (AA or A) | 50 | Brown | 336-2248 | A cost effective but high-performance version of small belts. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 12 | 330 | 40 | Zirconia (Z) | 50 | Blue | 468-7728 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 330 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 12 Day(s) | 12 | 330 | 60 | Zirconia (Z) | 50 | Blue | 468-7736 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 280 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | Same day | 12 | 330 | 80 | Zirconia (Z) | 50 | Blue | 468-7744 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 220 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 12 Day(s) | 12 | 330 | 100 | Zirconia (Z) | 50 | Blue | 468-7752 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 220 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 12 | 330 | 120 | Zirconia (Z) | 50 | Blue | 468-7761 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 220 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | 12 | 330 | 180 | Zirconia (Z) | 50 | Blue | 468-7779 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 220 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | 12 | 330 | 240 | Zirconia (Z) | 50 | Blue | 468-7787 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 220 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 12 | 330 | 280 | Alundum (Alumina) (AA or A) | 50 | Brown | 468-7795 | A cost effective but high-performance version of small belts. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 220 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 12 | 330 | 320 | Alundum (Alumina) (AA or A) | 50 | Brown | 468-7809 | A cost effective but high-performance version of small belts. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 220 (g/Box) | ||
฿ 1,260.00 | POLISHING TOOL | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | 12 | 330 | 400 | Alundum (Alumina) (AA or A) | 50 | Brown | 468-7817 | A cost effective but high-performance version of small belts. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. Overhang attachment is possible compared to 10 x 330 mm belts and edge damage during polishing will be reduced. | 220 (g/Box) | ||
฿ 663.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | 20 | 520 | 40 | Zirconia (Z) | 20 | Blue | 336-2680 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 320 (g/Box) | ||
฿ 637.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | 20 | 520 | 60 | Zirconia (Z) | 20 | Blue | 336-2698 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 240 (g/Box) | ||
฿ 616.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | Same day | 20 | 520 | 80 | Zirconia (Z) | 20 | Blue | 336-2701 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 220 (g/Box) | ||
฿ 558.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | Same day | 20 | 520 | 100 | Zirconia (Z) | 20 | Blue | 336-2710 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 558.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | Same day | 20 | 520 | 120 | Zirconia (Z) | 20 | Blue | 336-2728 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 558.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | 20 | 520 | 180 | Zirconia (Z) | 20 | Blue | 336-2736 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 558.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) | 20 | 520 | 240 | Zirconia (Z) | 20 | Blue | 336-2744 | A cost effective but high-performance version of small belts. Strong and sharp zirconia abrasive grains are used. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 558.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | 20 | 520 | 280 | Alundum (Alumina) (AA or A) | 20 | Brown | 336-2752 | A cost effective but high-performance version of small belts. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 558.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | 20 | 520 | 320 | Alundum (Alumina) (AA or A) | 20 | Brown | 336-2761 | A cost effective but high-performance version of small belts. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) | ||
฿ 558.00 | ABRASIVE RESIN CLOTH BELTS | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | 20 | 520 | 400 | Alundum (Alumina) (AA or A) | 20 | Brown | 336-2779 | A cost effective but high-performance version of small belts. Prevents burns on the polished object with the added free-cutting material to suppress heat generation. Made of durable base material and ideal for heavy duty operation. | 200 (g/Box) |
Loading...
Tool Used | Electrical and pneumatic tools | Base Materials | Cloth | With/without joints | NA |
---|---|---|---|---|---|
Application | For removing welding beads. Deburring, chamfering. For finishing and correcting die casting, etc. |
How can we improve?
How can we improve?