1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Type Cutting Grindstone "Sever-Green" (AZ Material) (Part Number)

ELASTICGRINDINGWHEELS

Offset Type Cutting Grindstone "Sever-Green" (AZ Material)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Low vibration and noise type.
· Newly designed, next-generation multi-use grindstone for everything from mild iron to stainless steel.
· With zirconia abrasive grain and produced with a proprietary manufacturing method, it can be used easily for hard grinding applications.
· Can experience the type of grinding power that feels like "the grinding stone is doing all the work" even with stainless steel.
[Applications]
· Type SG-3: For flexible grindstone for both iron and stainless steel (difficult-to-cut materials).

Part Number
SG-3AZ80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90.58

ELASTICGRINDINGWHEELS 25 Piece(s) Quote

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 105 Inner Diameter Size(mm) 15 Thickness Dimension(mm) 3
Work Piece Stainless Steel / Cast Iron Particle Size(#) 80 Abrasive Grain AZ Abrasive Grain
Maximum Operating Rotational Speed(rpm) 13600 Quantity(Pieces) 25 Trusco Code 335-8585
Mass(g) 63 Features Low vibration and low noise type. Newly designed, next generation grinding stone that can be used for various materials, from soft iron to stainless steel. With zirconia abrasive grains, produced by our own manufacturing method, it can be used easily for hard grinding and cutting applications. Use SG-3 type: For flexible grindstone for both iron and stainless steel (difficult-to-cut material).
Maximum Operating Peripheral Speed 74.7m/s(4482m/min)