1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Salt Concentration Meter

SAA SALINO MOISTURE METERS

Salt Concentration Meter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,043.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wide range measurement 0.1 to 10.0%.
· Includes automatic temperature compensation.
· With average value function.
· With auto power off function.
[Applications]
· For measuring saline density.

 
Part Number
SK-10S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,043.00

฿ 12,173.03

SAA SALINO MOISTURE METERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Salt Meter Measuring Range(%) 0.1~10.0 Width(mm) 62
Depth(mm) 24 Height(mm) 148 Trusco Code 423-9903
Mass(g) 145 Features Wide Range Measurement 0.1 to 10.0%. Power Supply One 9V layered battery (included)
Use For measuring saline density. Probe(mm) φ16×198 Resolution(%) 0.1

Please check the type/dimensions/specifications of the part SK-10S in the Salt Concentration Meter series.