(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The loading stage supports 10 mm units.
[Applications]
· For checking weight in various industries.
· Can be used for weighing of industrial waste, etc.
Part Number |
---|
PL-MLC9-0.6-1010 |
PL-MLC9-0.6-1212 |
PL-MLC9-1.0-1010 |
PL-MLC9-1.0-1212 |
PL-MLC9-1.5-1010 |
PL-MLC9-1.5-1212 |
PL-MLC9-2.0-1212 |
PL-MLC9-2.0-1515 |
PL-MLC9-3.0-1212 |
PL-MLC9-3.0-1515 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Capacity (kg) | Mounting Stand Dimension (mm) | Trusco Code | Mass (g) | Overall Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 600000 | 200 | 600 | 1000×1000 | 462-1751 | 120000 | 85 | ||
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 600000 | 200 | 600 | 1200×1200 | 462-1760 | 147000 | 85 | ||
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 1000000 | 500 | 1000 | 1000×1000 | 462-1778 | 182000 | 120 | ||
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 1000000 | 500 | 1000 | 1200×1200 | 462-1786 | 225000 | 120 | ||
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 1500000 | 500 | 1500 | 1000×1000 | 462-1794 | 241000 | 120 | ||
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 1500000 | 500 | 1500 | 1200×1200 | 462-1808 | 376000 | 120 | ||
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 2000000 | 1000 | 2000 | 1200×1200 | 462-1816 | 241000 | 120 | ||
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 2000000 | 1000 | 2000 | 1500 x 1500 | 462-1824 | 376000 | 140 | ||
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 3000000 | 1000 | 3000 | 1200×1200 | 462-1832 | 339000 | 160 | ||
฿ 999,999,999.00 | YSC DIGITAL PLATFORM SCALES | 1 Piece(s) | Quote | 3000000 | 1000 | 3000 | 1500 x 1500 | 462-1841 | 448000 | 160 |
Loading...
Main Application | Measuring Instrument | Type | Body | Battery Support | None |
---|---|---|---|---|---|
Computer Connectivity Function | None (Connection Unavailable) | Printer Connection Function | None (Connection Unavailable) | Dust-proof / Waterproof Function | None |
Assay | Japan National Certification Product (New Test Regulations Approved Product) | Sensor method | Load Cell System | Power Supply | AC100V |
How can we improve?
How can we improve?