1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Upper Plate Automatic Scale UDS-500N Stainless Steel Plate (Part Number)

YSC DIGITAL SCALES

Digital Upper Plate Automatic Scale UDS-500N Stainless Steel Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It weighs 236 g and is a stainless steel pan for the DS-500N.

Part Number
UDS-500NPAN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

YSC DIGITAL SCALES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Option Trusco Code 308-4671
Mass(g) 236 Size(mm) 174×196