1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Platform Scale "The Suin Light"(for Transaction Proof) Caster Stand

TSL DIGITAL PLATFORM SCALES

Digital Platform Scale "The Suin Light"(for Transaction Proof) Caster Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of SS (only the ball is stainless steel) and includes casters.
· A caster stand for indicators.
* Indication meter is sold separately.

Part Number
OP-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TSL DIGITAL PLATFORM SCALES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Option Trusco Code 461-9374
Mass(g) 2000 Width(mm) 570 Height(mm) 950