1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Platform Scale "The Suin Light"(for Transaction Proof) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The indicator comes in a stainless steel case and is an IP67 equivalent product.
· Large, bright, easily visible fluorescent display tube.
· Supports insertion of forklift forks for easy transport.

Part Number
TTL-1000-1000X1000
TTL-1000-1200X1200
TTL-1500-1000X1000
TTL-600-1000X1000
TTL-600-1200X1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Mounting Stand Dimension
(mm)
Trusco Code Mass
(g)

฿ 999,999,999.00

TSL DIGITAL PLATFORM SCALES 1 Piece(s) Quote 100000050010001000×1000461-9595125000

฿ 999,999,999.00

TSL DIGITAL PLATFORM SCALES 1 Piece(s) Quote 100000050010001200×1200461-9609150000

฿ 999,999,999.00

TSL DIGITAL PLATFORM SCALES 1 Piece(s) Quote 150000050015001000×1000461-9617125000

฿ 999,999,999.00

TSL DIGITAL PLATFORM SCALES 1 Piece(s) Quote 6000002006001000×1000461-9625125000

฿ 999,999,999.00

TSL DIGITAL PLATFORM SCALES 1 Piece(s) Quote 6000002006001200×1200461-9633150000

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support None
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function Included
Overall Height(mm) 100 Assay Japan National Certification Product (New Test Regulations Approved Product) Sensor method Load Cell System
Container protection class IP67 Equivalent Products (Indicator) Power Supply AC100V