1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pillow weight (cast iron) M1 grade (M1RS-5K)

SHI WEIGHTS

Pillow weight (cast iron) M1 grade (M1RS-5K)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Even though it is made of stainless steel, it is reasonably priced and rust resistant, which makes it ideal for periodic inspections and regular inspections at sites where a lot of chemicals or liquids are used (marine products, food products, chemicals).

Part Number
M1RS-5K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Showing Mass Trusco Code Mass
(g)

฿ 14,274.00

SHI WEIGHTS 1 Piece(s) 40 Day(s) 130 90 785kg392-45055000

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Type Option Detailed Type M1 Grade
Accuracy Grade M1 Grade (Grade 2) Features It is reasonably priced and rust resistant, and the stainless steel material is excellent for use during periodic inspections and regular inspections at sites where a lot of chemicals or liquids are used (marine products, food products, medicine). Material Stainless steel for casting (surface processing: mirror buffing finish)

Please check the type/dimensions/specifications of the part M1RS-5K in the Pillow weight (cast iron) M1 grade series.

Products with similar specification

Part Number
M1RS-10K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Showing Mass Trusco Code Mass
(g)

฿ 18,556.00

1 Piece(s) 10 Day(s) 16111010410kg392-448310000