1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Balance Weight (Stainless Steel / F2 Grade) (F2DS-1K)

SHI WEIGHTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Balance Weight (Stainless Steel / F2 Grade)
  • Balance Weight (Stainless Steel / F2 Grade)
  • Balance Weight (Stainless Steel / F2 Grade)
  • Balance Weight (Stainless Steel / F2 Grade)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Several can be stacked, making them ideal for use as practical reference weights during calibration and inspection of electronic scales and weighing machines.
· JIS B 7609 standard product.
[Applications]
· Inspection and calibration of measuring instruments at ISO certified factories.

 
Part Number
F2DS-1K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth
(mm)
Depth
(mm)
Height
(mm)
Showing Mass Trusco Code Mass
(g)

฿ 4,817.00

SHI WEIGHTS 1 Piece(s) 12 Day(s) -80 8027.51kg392-41651000

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Type Option Accuracy Grade F2 Grade (Grade 1)
Features Stacking several of them is possible, so they are ideal for calibration and inspection of electronic scales and weighing machines as counterweights for practical reference. They are a JIS B 7609 standardized article. Material Austenitic Nonmagnetic Stainless Steel