(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Several can be stacked, making them ideal for use as practical reference weights during calibration and inspection of electronic scales and weighing machines.
· JIS B 7609 standard product.
[Applications]
· Inspection and calibration of measuring instruments at ISO certified factories.
Main Application | Peripheral Equipment | Type | Option | Accuracy Grade | M1 Grade (Grade 2) |
---|---|---|---|---|---|
Features | Stacking several of them is possible, so they are ideal for calibration and inspection of electronic scales and weighing machines as counterweights for practical reference. They are a JIS B 7609 standardized article. | Material | Stainless steel (SUS304) |
Please check the type/dimensions/specifications of the part M1DS-1K in the Balance Weight (Stainless Steel / M1 Grade) series.
Part Number |
---|
M1DS-100G |
M1DS-10G |
M1DS-200G |
M1DS-20G |
M1DS-2K |
M1DS-500G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Width (mm) | Depth (mm) | Height (mm) | Showing Mass | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,784.00 | 1 Piece(s) | 12 Day(s) | - | 44 | 44 | 10.6 | 100g | 392-4360 | 100 | ||
฿ 1,320.00 | 1 Piece(s) | 40 Day(s) | - | 20 | 20 | 5.6 | 10g | 392-4378 | 10 | ||
฿ 2,140.00 | 1 Piece(s) | 40 Day(s) | 10 | 44 | 44 | 19.0 | 200g | 392-4394 | 200 | ||
฿ 1,320.00 | 1 Piece(s) | 40 Day(s) | - | 20 | 20 | 10.6 | 20g | 392-4408 | 20 | ||
฿ 6,067.00 | 1 Piece(s) | 1 Day(s) | - | 80 | 80 | 53.5 | 2kg | 392-4416 | 2000 | ||
฿ 2,499.00 | 1 Piece(s) | 12 Day(s) | 10 | 60 | 60 | 25.3 | 500g | 392-4424 | 500 |
How can we improve?
How can we improve?