1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hoist Scale (Part Number)

KBT HOIST SCALES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 253,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The frame has a robust design that uses durable and hard-to-break castings.
·It has a protection rating of IP65 and can be used in tough environments.
·The display is a large, easy-to-read red LED with a character height of 45 mm.
·It can be operated from a remote location with an infrared remote control. (Effective distance 10m)
·There are also test items that can be used for transactions and certifications.
[Applications]
·Acceptance and delivery of raw materials (food, pharmaceuticals, chemicals) for flexible containers.
·Product weight confirmation (control panel, heavy industry).
·Material check (non-ferrous metals).

Part Number
HS-CD-50 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 253,167.00

฿ 178,710.59

KBT HOIST SCALES 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Capacity(g) 5000000
Minimum Display(g) 2000 Battery Support None Computer Connectivity Function None (Connection Unavailable)
Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function Included Capacity(kg) 5000
Body size(mm) 308×317×672 Trusco Code 447-9653 Mass(g) 40000
Assay Not applicable Sensor method Load Cell System Container protection class IP65 
Power Supply Nickel Metal Hydride Battery x 1 (Included) Continuous use time(h) 50