1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Type Crane Scale "Digi-Scale"

EGL DIGITAL CRANE SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 113,833.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By simply hanging it onto a crane hook, the weight of the suspended load can be measured quickly and accurately. Large impact-resistant LED display that is bright and easily visible. With remote control to allow operation from a distance.

Part Number
OCS-XZ-B-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 113,833.00

฿ 85,374.75

EGL DIGITAL CRANE SCALE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Capacity(g) 2000000
Minimum Display(g) 1000 Battery Support None Computer Connectivity Function None (Connection Unavailable)
Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None Capacity(kg) 2000
Width(mm) 220 Depth(mm) 235 Height(mm) 470
Trusco Code 455-6682 Mass(g) 12000 Assay Not applicable
Calibration Already calibrated at time of shipping from manufacturing plant Sensor method Load Cell System Power Supply Dedicated Rechargeable Battery (AC Adapter Included)
Continuous use time(h) 60 Display Unit Dimensions(mm) 145×35

Please check the type/dimensions/specifications of the part OCS-XZ-B-2 in the Digital Type Crane Scale "Digi-Scale" series.