1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Goatu Safety G Lock 25

MEASURING TAPES

Tape Measure Goatu Safety G Lock 25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,372.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Uses a strong tape with 1.5 times the rigidity that extends the measurement distance compared to normal tape.  
• The entire body is protected with elastic resin.
• Uses a compact case.
[Application]
• For length measurement

Part Number
GASFGL2550
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,372.00

MEASURING TAPES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.6
Trusco Code 398-1754 Mass(g) 353 Features Adopts a strong tape with 1.5 times the rigidity force than the measured distance that extends for normal tape. The whole body is guarded with elastic resin.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part GASFGL2550 in the Tape Measure Goatu Safety G Lock 25 series.