1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Safe Convex G3 Gold Lock Mag Hook

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tape Measure Safe Convex G3 Gold Lock Mag Hook
  • Tape Measure Safe Convex G3 Gold Lock Mag Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,372.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• The entire body is protected with elastic resin.
• Uses a new armored case with bumper that has excellent shock absorption.
• Comes with a drop prevention belt holder.
• Strong mag hook that firmly attaches to steel frames, with neodymium magnet specifications.

Part Number
SFG3GLM25-55BL
SFG3GLM25-75BL
SFG3GLM27-55BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 1,372.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5252.4363-5988380

฿ 1,440.84

MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5252.4363-5996500

฿ 1,764.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5272.7363-5953420

Loading...

  1. 1

Basic Information

Scale Indicator Both Faces Standard JIS1 Grade Product Type Main Body
Features Entire body is protected with elastomeric resin. Features a new armored case with bumper superior in impact absorption. Quenched clip so it is tough against impact of the fall. Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available
Deceleration Button NA Shock absorber Available Tape Steel