1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Safe Convex G Lock

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,110.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Entire steel tape measure is protected with highly elastic elastomeric resin, so it is unlikely to damage building materials even if dropped.
• Since it does not slip with work gloves, it is an effective countermeasure against slipping accidents.
• Comes with a protector to prevent hook dislodging.
• Comes with a 455 mm pitch display.

Part Number
SFGL25-55BL
SFGL25-75BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Trusco Code Mass
(g)

฿ 1,110.24

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5292-0476344

฿ 1,324.71

MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5292-0484434

Loading...

  1. 1

Basic Information

Tape Width(mm) 25 Scale Indicator One side Standard JIS1 Grade
Product Type Main Body Horizontal retention(m) 2.4 Features Entire steel measuring tape is protected with highly elastic elastomeric resin so it is unlikely to damage building materials even if it is dropped. Since it does not slip when held with cotton gloves, it is effective for countermeasure against accidental slips. Comes with a protector to prevent the hook from coming loose.
Specifications Movement Claw Lock Type JIS1 Grade Single-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel