1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Safe Convex Z Lock

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,324.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thickened tape is used to increase rigidity.
· A "slow down button" is included to adjust the tape winding speed.
· With hook guard bumper to prevent dislodging of claws.
· With 455 pitch indication (455 mm pitch marks used for two-by-four method, panel method, prefabrication method).

Part Number
SFZL25-55BL
SFZL25-80BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Trusco Code Mass
(g)

฿ 1,324.00

TJD MEASURING TAPES 1 Piece(s) 10 Day(s) 5.5292-0565365

฿ 1,589.00

TJD MEASURING TAPES 1 Piece(s) 10 Day(s) 8292-0573500

Loading...

  1. 1

Basic Information

Tape Width(mm) 25 Scale Indicator Both Faces Standard JIS1 Grade
Product Type Main Body Horizontal retention(m) 2.2 Features Thickened tape is used to thicken this product and increase rigidity. A "slow down button" is included to adjust the tape winding speed. A hook guard bumper is included to prevent the hooks from flying off.
Specifications Movement Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button Available
Shock absorber Available Tape Steel