1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure "G3 Gold Lock" (with Measuring Scale)

TJD MEASURING TAPES

Tape Measure "G3 Gold Lock" (with Measuring Scale)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,179.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a shaku (foot) equivalent scale.
· Elastomeric resin guards the whole body.
· Uses new armored case with bumper superior in shock absorption.
· The jaws are quenched to make them resistant to impact if dropped.
[Applications]
· Tape measure for general measurement.

Part Number
G3GL25-55SBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,179.56

TJD MEASURING TAPES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator One side
Product Type Main Body Horizontal retention(m) 2.4 Trusco Code 377-1491
Mass(g) 330 Features The scale includes equivalence in feet. The whole item is protected by an elastic resin. It uses a new armored case with a bumper that has excellent impact absorbing capabilities. It has a hardened hook that is impact resistant to drops. Specifications Movement Claw Lock Type Single-Sided Scale
455 mm pitch display Available Deceleration Button NA Shock absorber Available
Tape Steel

Please check the type/dimensions/specifications of the part G3GL25-55SBL in the Tape Measure "G3 Gold Lock" (with Measuring Scale) series.