1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure G3 Gold Lock

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 874.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Elastomeric resin guards the whole body.
· Uses new armored case with bumper superior in shock absorption.
· The jaws are quenched to make them resistant to impact if dropped.
[Applications]
· For length measurements.

Part Number
G3GL19-55BL
G3GL25-55BL
G3GL25-75BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 874.97

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5191.8363-6003260

฿ 1,127.00

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5252.4363-6011330

฿ 1,398.33

MEASURING TAPES 1 Piece(s) 1 Day(s) 7.5252.4363-6020440

Loading...

  1. 1

Basic Information

Scale Indicator Both Faces Standard JIS1 Grade Product Type Main Body
Features Entire body is protected with elastomeric resin. Features new armored case with bumper superior in impact absorption. Quenched claw so it is tough against impact of the fall. Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available
Deceleration Button NA Shock absorber Available Tape Steel