1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure "Supakon" (with Measuring Scale) (SP2555SB)

TJD MEASURING TAPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a shaku (foot) equivalent scale.
· Tape is fully coated with SK material with excellent ease of use. It prevents blurring of ink and makes the scale last longer.
· Spring is made of stainless steel so it does not rust even when exposed to water; it is also resistant to winding malfunctions.
[Applications]
· Tape measure for general measurement.

Part Number
SP2555SB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 1,394.15

TJD MEASURING TAPES 1 Piece(s) 12 Day(s) 252.2374-9355310

Loading...

  1. 1

Basic Information

Length(m) 5.5 Scale Indicator One side Product Type Main Body
Features The scale includes equivalence in feet. The tape has been completely coated with a nylon pipe in an SK material with excellent usage characteristics. In order to prevent print blurring, the scale has been made to be long-lasting. The spring is rust-resistant, even if water is wound up in it, and it's made of stainless steel, which will resist winding failure. Specifications Movement Claw Lock Type Single-Sided Scale 455 mm pitch display Available
Deceleration Button NA Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part SP2555SB in the Tape Measure "Supakon" (with Measuring Scale) series.

Products with similar specification

Part Number
SP1955SB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 1,211.00

1 Piece(s) 12 Day(s) 191.7374-9347245