1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Safe Conver Aluminist

TJD MEASURING TAPES

Tape Measure Safe Conver Aluminist
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,051.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Featuring approximately twice the wear resistance of conventional models, the tape surface prevents reflection, making the scale easier to read.
· Hardening process achieves about twice the material hardness of conventional parts.
· Spring is made of rust-resistant stainless steel.
· The jaws are quenched to make them resistant to impact if dropped.

Part Number
SFALL25-55CRC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,051.00

TJD MEASURING TAPES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.4
Trusco Code 308-1788 Mass(g) 390 Features With an abrasion resistance 2 times that of conventional products, the tape surface blocks reflection making the scale legible. By hardening processing method, the material hardness is made 2 times harder than that of conventional products. The spring is made of rust resistant stainless steel. The claw is hardened and robust to sustain the impact of a fall.
Specifications Mobile Claw Lock Type JIS1 Grade Double-Sided Scale 455 mm pitch display Available Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part SFALL25-55CRC in the Tape Measure Safe Conver Aluminist series.