1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Lock Convex (L13-20BL)

MEASURING TAPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tape Measure Lock Convex
  • Tape Measure Lock Convex
  • Tape Measure Lock Convex
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a lock type which can fix tapes.
· With shock absorbers.
· At widths of 19 mm or more, it has a double-sided scale.

Part Number
L13-20BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Scale Indicator Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 295.27

MEASURING TAPES 1 Piece(s) 1 Day(s) 213One side1.2291-960568

Loading...

  1. 1

Basic Information

Standard JIS1 Grade Product Type Main Body Features It is a lock type which can fix tapes.
Specifications Movement Claw Lock Type JIS Grade 1 One Sided Scale (Tape Width 13·16 mm) Double-Sided Scale (Tape Width 19 mm or more) 455 mm pitch display Yes (Tape width 16 mm or more) Deceleration Button NA
Shock absorber Available Tape Steel

Please check the type/dimensions/specifications of the part L13-20BL in the Tape Measure Lock Convex series.

Products with similar specification

Part Number
L16-35BL
L16-55BL
L19-35BL
L19-55BL
L19-75BL
L22-55BL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Scale Indicator Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 535.00

1 Piece(s) Same day 3.516One side1.5291-9613124

฿ 702.92

1 Piece(s) Same day 5.516One side1.5291-9621188

฿ 700.72

1 Piece(s) 1 Day(s) 3.519Both Faces1.8291-9630155

฿ 717.13

1 Piece(s) 1 Day(s) 5.519Both Faces1.8291-9648230

฿ 1,016.67

1 Piece(s) 20 Day(s) 7.519Both Faces1.8291-9656302

฿ 960.95

1 Piece(s) 10 Day(s) 5.522Both Faces2.1291-9664260