1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure "High Convex" (with Measuring Scale)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 202.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Includes a shaku (foot) equivalent scale.
· Standard type can perform measurements quickly.

Part Number
H1320SBL
H1635SBL
H1655SBL
H1955SBL
H2555SBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
Trusco Code Mass
(g)

฿ 202.00

MEASURING TAPES 1 Piece(s) 12 Day(s) 2131.2374-925865

฿ 489.00

MEASURING TAPES 1 Piece(s) 12 Day(s) 3.5161.5374-9266116

฿ 503.33

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5161.5374-9274180

฿ 658.33

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5191.8374-9282225

฿ 776.67

MEASURING TAPES 1 Piece(s) 1 Day(s) 5.5252.4374-9291280

Loading...

  1. 1

Basic Information

Scale Indicator One side Product Type Main Body Features It includes a foot equivalent scale. It's a standard type, so it takes speedy measurements.
Specifications Movement Claw Free Type Single-Sided Scale 455 mm pitch display Yes (Tape width 16 mm or more) Deceleration Button NA
Shock absorber Available Tape Steel