1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure High Convex

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tape Measure High Convex
  • Tape Measure High Convex
  • Tape Measure High Convex
  • Tape Measure High Convex
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 195.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Standard type can perform measurements quickly.
· With shock absorbers.
· At widths of 19 mm or more, it has a double-sided scale.
· At tape widths of 16 mm or more, it comes with a 455 pitch display.
· 0-point correction moving claw.

Part Number
H13-20BL
H16-35BL
H16-55BL
H19-35BL
H19-55BL
H19-75BL
H22-55BL
H25-55BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Scale Indicator Horizontal retention
(m)
Tape length JAN Code Trusco Code Mass
(g)

฿ 195.00

MEASURING TAPES 1 Piece(s) 1 Day(s) -13One side1.22.04975364010018291-955965

฿ 455.61

MEASURING TAPES 1 Piece(s) Same day -16One side1.53.54975364012333291-9567116

฿ 538.00

MEASURING TAPES 1 Piece(s) 1 Day(s) -16One side1.55.54975364012357291-9575180

฿ 549.25

MEASURING TAPES 1 Piece(s) Same day -19Both Faces1.83.54975364012296293-1214141

฿ 686.00

MEASURING TAPES 1 Piece(s) Same day -19Both Faces1.85.54975364012319293-1206225

฿ 1,038.23

TJD MEASURING TAPE 1 Piece(s) 10 Day(s) 7.519One side1.8-4975364012258439-6791296

฿ 887.66

TJD MEASURING TAPES 1 Piece(s) 10 Day(s) -22Both Faces2.15.54975364022479291-9583257

฿ 796.00

TJD MEASURING TAPES 1 Piece(s) 12 Day(s) -25Both Faces2.45.54975364010339291-9591280

Loading...

  1. 1

Basic Information

Standard JIS1 Grade Product Type Main Body Features Standard type can perform measurements quickly.
Specifications Movement Claw Free Type JIS Grade 1 One Sided Scale (Tape Width 13·16 mm) Double-Sided Scale (Tape Width 19 mm or more) 455 mm pitch display Yes (Tape width 16 mm or more) Deceleration Button NA
Shock absorber Available Tape Steel