1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

curved length silver (same thickness double-sided type/thick wide double-sided type)

curved length silver (same thickness double-sided type/thick wide double-sided type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 577.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It is convenient for scribing.
· JIS standard scale.
[Applications]
· For right angle and length measurements.

Features

●Convenient for scribing work.
●The carpenter's square of JIS standard.

Specification

●SPQ(piece):10
●Right angle: not exceeding ± 0.1mm at 100mm

Materials

●Stainless Steel(SUS420J2)
Part Number
TK-302CN
TK-303CN
TK-502CN
TK-503CN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Shape Details Type Long side
(mm)
Short side
(mm)
Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Product scale

฿ 577.00

SCALES SQUARES 1 Piece(s) Same day 300×150Same thicknessSame thickness both sides320160151.4415-082156cm Display

฿ 622.00

SCALES SQUARES 1 Piece(s) Same day 300×150Thick and WideThick and Wide, Double-sided320160202.0415-0848144mm display

฿ 657.00

SCALES SQUARES 1 Piece(s) 1 Day(s) 500×250Same thicknessSame thickness both sides520260151.4415-083088cm Display

฿ 690.00

SCALES SQUARES 1 Piece(s) 1 Day(s) 500×250Thick and WideThick and Wide, Double-sided520260202.0415-0856240mm display

Loading...

  1. 1

Basic Information

Surface Finish Silver Material Stainless steel (SUS420J2) JIS JIS
Calibration Corresponds To Features JIS standard scale. Perpendicularity 100 mm and not exceeding ±0.1 mm
Tolerance for length Overall Length ±0.2 mm