(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Scale is easy to see as it is blast finished which limits light reflection.
· Etched scale so it is unlikely to fade.
· Imperial conversion table and screw pilot hole diameter table included.
· JIS Class 1 rated product. (TSU15N to TSU200N)
[Applications]
· For delineation, scribing procedures, and dimension measurement.
Part Number |
---|
TSU-15N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Scale gradation of the lower level (mm) | Scale gradation of the upper level (mm) | Overall Length (mm) | Width (mm) | Thickness (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 73.00 | SCALES | 1 Piece(s) | Same day | 150 | 0.5 | 1 | 175 | 15 | 0.5 | 415-0732 | 10 |
Loading...
Surface Finish | Silver | Material | Stainless Steel | Calibration | Corresponds To |
---|---|---|---|---|---|
JIS | JIS1 Grade |
Please check the type/dimensions/specifications of the part TSU-15N in the Straight Edge: Angle Ruler (Sliver) series.
Part Number |
---|
TSU-100N |
TSU-150N |
TSU-200N |
TSU-300N |
TSU-30N |
TSU-60N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measuring Range (mm) | Scale gradation of the lower level (mm) | Scale gradation of the upper level (mm) | Overall Length (mm) | Width (mm) | Thickness (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 721.00 | 1 Piece(s) | Same day | 1000 | 0.5 | 1 | 1050 | 35 | 1.5 | 415-0716 | 425 | ||
฿ 3,066.00 | 1 Piece(s) | Same day | 1500 | 1 | 0.5 up to 100 mm, Other: 1 | 1565 | 40 | 2 | 415-0724 | 950 | ||
฿ 4,090.00 | 1 Piece(s) | 1 Day(s) | 2000 | 1 | 0.5 up to 100 mm, Other: 1 | 2065 | 40 | 2 | 415-0741 | 1250 | ||
฿ 7,777.00 | 1 Piece(s) | 10 Day(s) | 3000 | 1 | 0.5 up to 100 mm, Other: 1 | 3065 | 40 | 3 | 415-0759 | 2865 | ||
฿ 154.00 | 1 Piece(s) | Same day | 300 | 0.5 | 1 | 335 | 25 | 1 | 415-0767 | 65 | ||
฿ 383.00 | 1 Piece(s) | 1 Day(s) | 600 | 0.5 | 1 | 640 | 30 | 1.2 | 415-0775 | 180 |
How can we improve?
How can we improve?