1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Upright Stand

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can be used easily by attaching a dial gauge.
· Measuring table for ground/cast items.
· A small stand suitable for measuring small products.
[Applications]
· For metal processing and the detection of small parts.

Part Number
US-16B
US-22B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

฿ 7,334.00

STANDSFORDIALINDICATOR 1 Piece(s) 3 Day(s) Common type148213219-62213400

฿ 9,030.00

STANDSFORDIALINDICATOR 1 Piece(s) 17 Day(s) With a fine adjustment device150215219-62393500

Loading...

  1. 1

Basic Information

Application Dial Gauge Stand Width(mm) 102 Main pillar(mm) 175
Features Can be used easily by attaching dial gauge. Measuring table for grind/cast items. Compact stand suitable for measuring small goods. Application For metal processing and the detection of small parts. Mounting hole(mm) 8